IESNA:LM-63-2002
[TEST]P952169
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25140
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3457 3717.6 3997.5 4278.8 4494.3 4626.3 4706.6 4751.7 4801.4 4859.1
4933.4 5034.2 5170.2 5330.7 5525.7 5854 6350.2 7008.1 7820.6 8836.8
10168.6 11697.4 13325.1 14805.5 15700.3 15245.9 14336.6 13118.2 11654.3 9909.9
7703.2 5503.8 3602.2 2093.9 921.3 285.2 0
3457 3731.7 4046.7 4358.9 4589 4729 4795.2 4811.5 4822.2 4831.8
4847.2 4880.1 4940.3 5015.9 5140.5 5400.9 5857.3 6519.2 7381.4 8409.5
9640.8 11058.3 12693.7 14461.7 16234.3 16705.3 15706.2 14420.8 13071.2 11535.9
9386.1 7074.7 4923.9 2997.5 1400.8 446.4 0
3457 3745.9 4096.1 4438.9 4683.8 4831.5 4883.7 4871.3 4843.2 4804.5
4761 4725.8 4710.5 4701.3 4755.4 4947.7 5364.5 6030.2 6942.1 7982.1
9113.1 10419.3 12062.2 14117.7 16768.5 18164.6 17075.9 15723.5 14488.2 13161.9
11068.9 8645.7 6245.4 3901.1 1880.4 607.6 0
3457 3765.9 4144.9 4510.9 4768.3 4907.9 4931.5 4872.3 4780.2 4673.9
4562.8 4463.3 4387.4 4335.7 4374.4 4601.5 5107.1 5881.9 6876.7 7968.8
9115.3 10354.7 11810.3 13612.4 16141.1 18093.9 17346.9 15850.6 14545 13202.8
11220 8862 6514.1 4201.3 2135.7 750 0
3457 3785.9 4193.9 4582.9 4852.8 4984.1 4979.6 4873 4717.2 4543.4
4364.6 4200.9 4064.3 3970.1 3993.6 4255.3 4849.6 5733.6 6811.1 7955.5
9117.6 10290 11558.4 13107.3 15513.6 18023.1 17617.8 15977.5 14601.9 13243.5
11371.1 9078.2 6782.9 4501.6 2391.1 892.5 0
3457 3797.9 4220.4 4626.3 4904 5021.2 4980.9 4819.3 4598.6 4369
4152.7 3966.1 3819.6 3740.2 3833.8 4244.9 5031.3 6129.9 7446.1 8871.6
10298.2 11700.2 13128 14692.1 17013.4 19397 19363.8 17796.7 16228.8 14516.3
12361.4 9831 7351.4 4892.9 2712.6 1053.3 0
3457 3809.8 4246.9 4669.7 4954.9 5058.4 4982.2 4765.6 4480 4194.5
3940.9 3731.3 3575 3510.3 3674.3 4234.6 5213 6526.3 8081.3 9787.5
11478.8 13110.5 14697.4 16276.9 18513.2 20771 21109.9 19615.8 17855.5 15789.2
13351.6 10583.8 7919.7 5284.3 3034.1 1214.1 0
3457 3815.8 4263 4693.2 4977.7 5070.8 4969 4716.4 4393.6 4086.5
3827.3 3619.6 3471.4 3429 3655.3 4321.3 5424 6910 8711.7 10710.4
12697 14617.7 16494.2 18312.1 20692.2 22844.1 23120.2 21634.7 19592.9 17090.4
14267.6 11233.4 8260.9 5426.6 3114.9 1220.9 0
3457 3821.8 4279.2 4716.5 5000.4 5083.3 4955.7 4667 4307.3 3978.6
3714.1 3508 3367.8 3347.5 3636.3 4408.1 5634.9 7293.6 9342.2 11633.1
13915.2 16124.8 18291 20347.2 22871.2 24917.1 25130.3 23653.6 21330.1 18391.4
15183.6 11883.2 8602 5568.8 3195.6 1227.7 0
3457 3819.1 4291.4 4727.8 5009 5084.6 4940 4632.3 4254.2 3919.9
3658.6 3455.6 3319 3312.4 3633.4 4453.2 5739.9 7518.8 9724.9 12175
14651.6 17007.6 19341 21649.2 24278.4 26217.8 26237.7 24521.1 21812.3 18440.3
14938.2 11461.3 7923.4 5035.6 2768.5 1030.7 0
3457 3821.8 4279.2 4716.5 5000.4 5083.3 4955.7 4667 4307.3 3978.6
3714.1 3508 3367.8 3347.5 3636.3 4408.1 5634.9 7293.6 9342.2 11633.1
13915.2 16124.8 18291 20347.2 22871.2 24917.1 25130.3 23653.6 21330.1 18391.4
15183.6 11883.2 8602 5568.8 3195.6 1227.7 0
3457 3815.8 4263 4693.2 4977.7 5070.8 4969 4716.4 4393.6 4086.5
3827.3 3619.6 3471.4 3429 3655.3 4321.3 5424 6910 8711.7 10710.4
12697 14617.7 16494.2 18312.1 20692.2 22844.1 23120.2 21634.7 19592.9 17090.4
14267.6 11233.4 8260.9 5426.6 3114.9 1220.9 0
3457 3809.8 4246.9 4669.7 4954.9 5058.4 4982.2 4765.6 4480 4194.5
3940.9 3731.3 3575 3510.3 3674.3 4234.6 5213 6526.3 8081.3 9787.5
11478.8 13110.5 14697.4 16276.9 18513.2 20771 21109.9 19615.8 17855.5 15789.2
13351.6 10583.8 7919.7 5284.3 3034.1 1214.1 0
3457 3797.9 4220.4 4626.3 4904 5021.2 4980.9 4819.3 4598.6 4369
4152.7 3966.1 3819.6 3740.2 3833.8 4244.9 5031.3 6129.9 7446.1 8871.6
10298.2 11700.2 13128 14692.1 17013.4 19397 19363.8 17796.7 16228.8 14516.3
12361.4 9831 7351.4 4892.9 2712.6 1053.3 0
3457 3785.9 4193.9 4582.9 4852.8 4984.1 4979.6 4873 4717.2 4543.4
4364.6 4200.9 4064.3 3970.1 3993.6 4255.3 4849.6 5733.6 6811.1 7955.5
9117.6 10290 11558.4 13107.3 15513.6 18023.1 17617.8 15977.5 14601.9 13243.5
11371.1 9078.2 6782.9 4501.6 2391.1 892.5 0
3457 3765.9 4144.9 4510.9 4768.3 4907.9 4931.5 4872.3 4780.2 4673.9
4562.8 4463.3 4387.4 4335.7 4374.4 4601.5 5107.1 5881.9 6876.7 7968.8
9115.3 10354.7 11810.3 13612.4 16141.1 18093.9 17346.9 15850.6 14545 13202.8
11220 8862 6514.1 4201.3 2135.7 750 0
3457 3745.9 4096.1 4438.9 4683.8 4831.5 4883.7 4871.3 4843.2 4804.5
4761 4725.8 4710.5 4701.3 4755.4 4947.7 5364.5 6030.2 6942.1 7982.1
9113.1 10419.3 12062.2 14117.7 16768.5 18164.6 17075.9 15723.5 14488.2 13161.9
11068.9 8645.7 6245.4 3901.1 1880.4 607.6 0
3457 3731.7 4046.7 4358.9 4589 4729 4795.2 4811.5 4822.2 4831.8
4847.2 4880.1 4940.3 5015.9 5140.5 5400.9 5857.3 6519.2 7381.4 8409.5
9640.8 11058.3 12693.7 14461.7 16234.3 16705.3 15706.2 14420.8 13071.2 11535.9
9386.1 7074.7 4923.9 2997.5 1400.8 446.4 0
3457 3717.6 3997.5 4278.8 4494.3 4626.3 4706.6 4751.7 4801.4 4859.1
4933.4 5034.2 5170.2 5330.7 5525.7 5854 6350.2 7008.1 7820.6 8836.8
10168.6 11697.4 13325.1 14805.5 15700.3 15245.9 14336.6 13118.2 11654.3 9909.9
7703.2 5503.8 3602.2 2093.9 921.3 285.2 0
3457 3689.1 3934.5 4174.8 4362.9 4481.9 4556 4599 4642.8 4697
4774.5 4882.7 5023.7 5185.7 5387 5677.1 6092.3 6635.9 7318.5 8130.1
9103.3 10125.5 11031.8 11674.1 11834.6 11158.7 10202.4 9064.4 7822.6 6476.4
4933.3 3452.9 2224.6 1287.5 579.2 189.7 0
3457 3660.6 3871.5 4070.9 4231.4 4337.5 4405.4 4446.3 4484 4534.8
4615.7 4731.1 4877.4 5040.9 5248.1 5500.1 5834.4 6263.7 6816.4 7423.3
8037.8 8553.5 8738.6 8542.7 7968.8 7071.5 6068.3 5010.6 3990.9 3043.1
2163.3 1401.9 847 481.3 237.2 94.2 0
3457 3630.2 3808.6 3974.8 4104.5 4193.7 4249.4 4276.1 4296.9 4325.1
4376 4455.6 4558.7 4666.2 4788.8 4926.1 5100.4 5328.5 5628.5 5948.2
6244.8 6437.4 6395 6096.3 5540.3 4788.5 4021.5 3270.2 2574.8 1968.5
1428.7 968.1 623.7 383.6 205.1 85 0
3457 3600 3745.9 3878.8 3977.6 4049.9 4093.4 4105.9 4109.9 4115.2
4136.2 4179.9 4239.9 4291.6 4329.6 4352.1 4366.3 4393.2 4440.6 4473.1
4451.9 4321.2 4051.3 3650 3111.8 2505.6 1975 1529.8 1158.7 893.8
694 534.3 400.6 286.3 173.1 75.9 0
3457 3569.5 3682.6 3785.3 3864.1 3915.9 3939.2 3926.8 3892.9 3851.2
3810.1 3782.6 3769.8 3753.8 3723.9 3672.5 3601.8 3528.9 3461.1 3405.1
3344.1 3241 3070.1 2829.2 2516.4 2142.1 1805.3 1481.6 1172.5 935.3
731.7 559.9 411.2 288.1 172.2 74.9 0
3457 3538.9 3619.5 3691.8 3750.4 3782 3784.9 3747.7 3675.8 3587.2
3484.2 3385.3 3299.4 3215.8 3118.4 2992.9 2837.5 2664.8 2481.7 2337.1
2236.3 2160.9 2089 2008.4 1921.1 1778.6 1635.6 1433.3 1186.2 977
769.4 585.7 421.8 290.2 171.1 74 0
3457 3509.8 3560.4 3609.4 3653 3671.7 3657.3 3594.3 3485.6 3358.1
3215.8 3085.7 2976.9 2883.1 2790.9 2682.4 2552.9 2410.1 2258.3 2138.3
2058.5 2006 1967.9 1922.8 1853.8 1733.9 1614.5 1445.1 1240.8 1054.5
856.1 669.9 493.2 342.8 209.6 89.7 0
3457 3480.6 3501.4 3527 3555.4 3561.5 3529.7 3440.8 3295.4 3129
2947.6 2786 2654.4 2550.3 2463.4 2371.9 2268.4 2155.4 2034.9 1939.4
1880.8 1851.2 1846.8 1837.3 1786.6 1689.4 1593.4 1456.8 1295.4 1131.8
942.9 754.1 564.4 395.3 248.1 105.5 0
3457 3452.3 3445.7 3451 3461.6 3462.9 3420.5 3312.4 3145.9 2958.9
2773.1 2627.2 2521.1 2442.8 2373.8 2293.6 2197.4 2090 1968.6 1853.8
1768.3 1721.9 1726.5 1731.1 1716.5 1680.7 1594.5 1453.9 1295.4 1144.8
1002.9 853 682.5 496.1 323 136.6 0
3457 3420.9 3390.6 3379.8 3385.1 3391.7 3363.4 3277.2 3136.6 2977
2822.2 2686.9 2567.9 2463.7 2365.2 2262 2149 2028.9 1909.6 1803
1709.2 1639.3 1602.2 1579.9 1559 1534.5 1483.1 1391.3 1274.8 1145.1
997.8 850.3 682.1 501.7 330.3 145.9 0
3457 3395.4 3342.6 3315.8 3317.7 3336.5 3337 3286.9 3181.7 3043.7
2899.2 2761.2 2626.8 2498.5 2374.8 2251.4 2125 1997.1 1878.5 1777
1686.2 1616.5 1566.1 1527.4 1490.9 1449.4 1392.6 1315.9 1221.2 1108.3
969.6 827.6 663.1 492.4 320.4 141.9 0
3457 3370.1 3294.5 3252 3250.3 3281.6 3310.8 3296.5 3226.8 3110.5
2976.1 2835.5 2686 2533.4 2384.5 2240.8 2101 1965.3 1847.6 1751
1663.2 1593.8 1530.2 1474.8 1422.7 1364.3 1302 1240.6 1167.6 1071.6
941.2 804.9 644 483.1 310.4 138 0
3457 3347.1 3254.1 3199 3197.2 3246.3 3315.6 3354.3 3327.2 3225.1
3079.2 2920.2 2756.3 2589.5 2427.3 2271.6 2123.1 1983.3 1862.7 1765.4
1685.5 1627.4 1577.8 1526.1 1467.7 1392.9 1313 1237.1 1155.7 1054.1
924.5 788 629.8 473 299.1 135.8 0
3457 3324.3 3213.9 3145.9 3144.2 3211.3 3320.3 3412.1 3427.8 3340
3182.4 3004.9 2826.6 2645.8 2470 2302.2 2145.3 2001.5 1878.1 1779.6
1707.9 1660.8 1625.3 1577.3 1512.5 1421.4 1323.9 1233.7 1143.7 1036.7
907.6 771 615.5 463 287.9 133.7 0
3457 3304.3 3178.4 3101.2 3096 3173.4 3310.5 3442.9 3492.1 3423.7
3264.8 3070.9 2881.4 2698.3 2522 2354.1 2195.4 2049 1923.2 1823.7
1749.6 1699 1666.4 1625.5 1568 1486 1393.1 1297.6 1200 1081
940.5 797.8 637.8 461.1 278.3 133.3 0
3457 3284.3 3142.8 3056.4 3047.7 3135.7 3300.7 3473.5 3556.5 3507.4
3347.1 3137 2936.3 2751 2574.2 2406.1 2245.6 2096.6 1968.3 1867.8
1791.1 1737.1 1707.5 1673.8 1623.4 1550.7 1462.5 1361.7 1256.2 1125.2
973.4 824.4 660 459.2 268.6 132.9 0
3457 3264.1 3110.6 3016.8 3003.3 3089.6 3260.8 3441.3 3541.6 3516.4
3377.9 3171.2 2964.2 2781.9 2611.3 2452 2298.4 2153.6 2027.5 1926.1
1843.4 1785.8 1750.2 1716 1666.3 1596.5 1506.3 1403.2 1292.1 1157.5
1002.7 849.6 681.2 451.8 248.1 117.3 0
3457 3244.1 3078.2 2977.4 2958.9 3043.7 3220.8 3409.2 3526.6 3525.3
3408.5 3205.6 2992 2812.9 2648.4 2497.9 2351.3 2210.7 2086.6 1984.5
1895.6 1834.6 1792.8 1758.3 1709.2 1642.3 1550.1 1444.6 1327.9 1189.9
1032 874.9 702.4 444.4 227.5 101.5 0
3457 3228.5 3053.4 2947.8 2923.6 2998.6 3156.6 3324.2 3429.4 3432.4
3332.4 3151.3 2950.8 2775 2621.4 2485.4 2354.3 2225.9 2108.5 2009.7
1928 1872.9 1833.4 1799.3 1750.4 1679.9 1583.2 1473.3 1353.7 1215.2
1055.1 899.1 720.8 483.7 264.2 116.9 0
3457 3212.9 3028.5 2918.4 2888.1 2953.5 3092.4 3239.1 3332.3 3339.6
3256.4 3097.2 2909.4 2736.9 2594.4 2472.9 2357.3 2241.2 2130.4 2034.9
1960.4 1911.3 1874.1 1840.2 1791.5 1717.6 1616.4 1501.9 1379.6 1240.6
1078.2 923.3 739.1 522.9 301.1 132.4 0
3457 3200.3 3011.1 2897.7 2865.1 2923.7 3047.1 3172.3 3250.3 3255.2
3181.3 3039 2867.7 2703.6 2563.7 2444.7 2333.3 2220.9 2112.1 2022.2
1959.6 1918.2 1883.7 1849.9 1802.1 1727.8 1626.9 1512.1 1389.4 1252.3
1090.4 934.7 754.3 548.7 333 145.3 0
3457 3187.7 2993.7 2877 2841.7 2893.8 3001.7 3105.4 3168.4 3170.7
3106.5 2980.7 2825.8 2670.3 2533 2416.3 2309.2 2200.7 2093.9 2009.4
1959 1925.1 1893.2 1859.5 1812.7 1738 1637.2 1522.2 1399.2 1263.9
1102.6 946.1 769.4 574.4 364.8 158.1 0
3457 3177.9 2981.4 2862.8 2828.3 2878.9 2980.9 3074.7 3129 3129.2
3070.4 2956.6 2813.5 2662.2 2520.7 2393.9 2276.6 2160.3 2047.6 1968.3
1926.1 1898.3 1869.9 1835.9 1789.6 1717.2 1617.2 1503.8 1384.2 1251.5
1096.5 937.6 765.7 572.8 362.1 154.9 0
3457 3168 2969.1 2848.7 2814.9 2864 2960.2 3043.7 3089.5 3087.5
3034.5 2932.3 2801 2654.1 2508.5 2371.6 2244.2 2119.8 2001.5 1927.2
1893.2 1871.5 1846.5 1812.3 1766.7 1696.4 1597.2 1485.5 1369.3 1239
1090.4 928.8 762.1 571.1 359.5 151.5 0
3457 3159 2959.6 2840.3 2807.8 2857.9 2952.2 3033.7 3076.9 3073.6
3021.3 2926.4 2801 2655.2 2505.8 2359.8 2222.2 2087.8 1963.9 1892.4
1861.1 1842.7 1821.3 1787.4 1741 1669.3 1570.9 1461.1 1345.9 1216.7
1071.7 910 736.8 549.7 342.8 143 0
3457 3149.9 2950.2 2831.9 2800.6 2851.8 2944.3 3023.5 3064.3 3059.7
3008.3 2920.4 2801 2656.4 2503.2 2348 2200.5 2055.9 1926.4 1857.8
1829 1814 1796.1 1762.3 1715.2 1642.3 1544.8 1436.6 1322.6 1194.6
1053 891.2 711.3 528.2 326.1 134.2 0
3457 3138.6 2940.9 2825.5 2797.7 2850.7 2943.6 3021.9 3060.3 3053.7
3000.6 2918.4 2803 2658.4 2501.9 2341.3 2187.5 2034.9 1902.3 1834.6
1806.7 1793.5 1777.6 1743.1 1695.3 1618.4 1524.2 1418.1 1301.3 1174
1033.4 875.5 681.8 509.4 309.1 126 0
3457 3149.9 2950.2 2831.9 2800.6 2851.8 2944.3 3023.5 3064.3 3059.7
3008.3 2920.4 2801 2656.4 2503.2 2348 2200.5 2055.9 1926.4 1857.8
1829 1814 1796.1 1762.3 1715.2 1642.3 1544.8 1436.6 1322.6 1194.6
1053 891.2 711.3 528.2 326.1 134.2 0
3457 3159 2959.6 2840.3 2807.8 2857.9 2952.2 3033.7 3076.9 3073.6
3021.3 2926.4 2801 2655.2 2505.8 2359.8 2222.2 2087.8 1963.9 1892.4
1861.1 1842.7 1821.3 1787.4 1741 1669.3 1570.9 1461.1 1345.9 1216.7
1071.7 910 736.8 549.7 342.8 143 0
3457 3168 2969.1 2848.7 2814.9 2864 2960.2 3043.7 3089.5 3087.5
3034.5 2932.3 2801 2654.1 2508.5 2371.6 2244.2 2119.8 2001.5 1927.2
1893.2 1871.5 1846.5 1812.3 1766.7 1696.4 1597.2 1485.5 1369.3 1239
1090.4 928.8 762.1 571.1 359.5 151.5 0
3457 3177.9 2981.4 2862.8 2828.3 2878.9 2980.9 3074.7 3129 3129.2
3070.4 2956.6 2813.5 2662.2 2520.7 2393.9 2276.6 2160.3 2047.6 1968.3
1926.1 1898.3 1869.9 1835.9 1789.6 1717.2 1617.2 1503.8 1384.2 1251.5
1096.5 937.6 765.7 572.8 362.1 154.9 0
3457 3187.7 2993.7 2877 2841.7 2893.8 3001.7 3105.4 3168.4 3170.7
3106.5 2980.7 2825.8 2670.3 2533 2416.3 2309.2 2200.7 2093.9 2009.4
1959 1925.1 1893.2 1859.5 1812.7 1738 1637.2 1522.2 1399.2 1263.9
1102.6 946.1 769.4 574.4 364.8 158.1 0
3457 3200.3 3011.1 2897.7 2865.1 2923.7 3047.1 3172.3 3250.3 3255.2
3181.3 3039 2867.7 2703.6 2563.7 2444.7 2333.3 2220.9 2112.1 2022.2
1959.6 1918.2 1883.7 1849.9 1802.1 1727.8 1626.9 1512.1 1389.4 1252.3
1090.4 934.7 754.3 548.7 333 145.3 0
3457 3212.9 3028.5 2918.4 2888.1 2953.5 3092.4 3239.1 3332.3 3339.6
3256.4 3097.2 2909.4 2736.9 2594.4 2472.9 2357.3 2241.2 2130.4 2034.9
1960.4 1911.3 1874.1 1840.2 1791.5 1717.6 1616.4 1501.9 1379.6 1240.6
1078.2 923.3 739.1 522.9 301.1 132.4 0
3457 3228.5 3053.4 2947.8 2923.6 2998.6 3156.6 3324.2 3429.4 3432.4
3332.4 3151.3 2950.8 2775 2621.4 2485.4 2354.3 2225.9 2108.5 2009.7
1928 1872.9 1833.4 1799.3 1750.4 1679.9 1583.2 1473.3 1353.7 1215.2
1055.1 899.1 720.8 483.7 264.2 116.9 0
3457 3244.1 3078.2 2977.4 2958.9 3043.7 3220.8 3409.2 3526.6 3525.3
3408.5 3205.6 2992 2812.9 2648.4 2497.9 2351.3 2210.7 2086.6 1984.5
1895.6 1834.6 1792.8 1758.3 1709.2 1642.3 1550.1 1444.6 1327.9 1189.9
1032 874.9 702.4 444.4 227.5 101.5 0
3457 3264.1 3110.6 3016.8 3003.3 3089.6 3260.8 3441.3 3541.6 3516.4
3377.9 3171.2 2964.2 2781.9 2611.3 2452 2298.4 2153.6 2027.5 1926.1
1843.4 1785.8 1750.2 1716 1666.3 1596.5 1506.3 1403.2 1292.1 1157.5
1002.7 849.6 681.2 451.8 248.1 117.3 0
3457 3284.3 3142.8 3056.4 3047.7 3135.7 3300.7 3473.5 3556.5 3507.4
3347.1 3137 2936.3 2751 2574.2 2406.1 2245.6 2096.6 1968.3 1867.8
1791.1 1737.1 1707.5 1673.8 1623.4 1550.7 1462.5 1361.7 1256.2 1125.2
973.4 824.4 660 459.2 268.6 132.9 0
3457 3304.3 3178.4 3101.2 3096 3173.4 3310.5 3442.9 3492.1 3423.7
3264.8 3070.9 2881.4 2698.3 2522 2354.1 2195.4 2049 1923.2 1823.7
1749.6 1699 1666.4 1625.5 1568 1486 1393.1 1297.6 1200 1081
940.5 797.8 637.8 461.1 278.3 133.3 0
3457 3324.3 3213.9 3145.9 3144.2 3211.3 3320.3 3412.1 3427.8 3340
3182.4 3004.9 2826.6 2645.8 2470 2302.2 2145.3 2001.5 1878.1 1779.6
1707.9 1660.8 1625.3 1577.3 1512.5 1421.4 1323.9 1233.7 1143.7 1036.7
907.6 771 615.5 463 287.9 133.7 0
3457 3347.1 3254.1 3199 3197.2 3246.3 3315.6 3354.3 3327.2 3225.1
3079.2 2920.2 2756.3 2589.5 2427.3 2271.6 2123.1 1983.3 1862.7 1765.4
1685.5 1627.4 1577.8 1526.1 1467.7 1392.9 1313 1237.1 1155.7 1054.1
924.5 788 629.8 473 299.1 135.8 0
3457 3370.1 3294.5 3252 3250.3 3281.6 3310.8 3296.5 3226.8 3110.5
2976.1 2835.5 2686 2533.4 2384.5 2240.8 2101 1965.3 1847.6 1751
1663.2 1593.8 1530.2 1474.8 1422.7 1364.3 1302 1240.6 1167.6 1071.6
941.2 804.9 644 483.1 310.4 138 0
3457 3395.4 3342.6 3315.8 3317.7 3336.5 3337 3286.9 3181.7 3043.7
2899.2 2761.2 2626.8 2498.5 2374.8 2251.4 2125 1997.1 1878.5 1777
1686.2 1616.5 1566.1 1527.4 1490.9 1449.4 1392.6 1315.9 1221.2 1108.3
969.6 827.6 663.1 492.4 320.4 141.9 0
3457 3420.9 3390.6 3379.8 3385.1 3391.7 3363.4 3277.2 3136.6 2977
2822.2 2686.9 2567.9 2463.7 2365.2 2262 2149 2028.9 1909.6 1803
1709.2 1639.3 1602.2 1579.9 1559 1534.5 1483.1 1391.3 1274.8 1145.1
997.8 850.3 682.1 501.7 330.3 145.9 0
3457 3452.3 3445.7 3451 3461.6 3462.9 3420.5 3312.4 3145.9 2958.9
2773.1 2627.2 2521.1 2442.8 2373.8 2293.6 2197.4 2090 1968.6 1853.8
1768.3 1721.9 1726.5 1731.1 1716.5 1680.7 1594.5 1453.9 1295.4 1144.8
1002.9 853 682.5 496.1 323 136.6 0
3457 3480.6 3501.4 3527 3555.4 3561.5 3529.7 3440.8 3295.4 3129
2947.6 2786 2654.4 2550.3 2463.4 2371.9 2268.4 2155.4 2034.9 1939.4
1880.8 1851.2 1846.8 1837.3 1786.6 1689.4 1593.4 1456.8 1295.4 1131.8
942.9 754.1 564.4 395.3 248.1 105.5 0
3457 3509.8 3560.4 3609.4 3653 3671.7 3657.3 3594.3 3485.6 3358.1
3215.8 3085.7 2976.9 2883.1 2790.9 2682.4 2552.9 2410.1 2258.3 2138.3
2058.5 2006 1967.9 1922.8 1853.8 1733.9 1614.5 1445.1 1240.8 1054.5
856.1 669.9 493.2 342.8 209.6 89.7 0
3457 3538.9 3619.5 3691.8 3750.4 3782 3784.9 3747.7 3675.8 3587.2
3484.2 3385.3 3299.4 3215.8 3118.4 2992.9 2837.5 2664.8 2481.7 2337.1
2236.3 2160.9 2089 2008.4 1921.1 1778.6 1635.6 1433.3 1186.2 977
769.4 585.7 421.8 290.2 171.1 74 0
3457 3569.5 3682.6 3785.3 3864.1 3915.9 3939.2 3926.8 3892.9 3851.2
3810.1 3782.6 3769.8 3753.8 3723.9 3672.5 3601.8 3528.9 3461.1 3405.1
3344.1 3241 3070.1 2829.2 2516.4 2142.1 1805.3 1481.6 1172.5 935.3
731.7 559.9 411.2 288.1 172.2 74.9 0
3457 3600 3745.9 3878.8 3977.6 4049.9 4093.4 4105.9 4109.9 4115.2
4136.2 4179.9 4239.9 4291.6 4329.6 4352.1 4366.3 4393.2 4440.6 4473.1
4451.9 4321.2 4051.3 3650 3111.8 2505.6 1975 1529.8 1158.7 893.8
694 534.3 400.6 286.3 173.1 75.9 0
3457 3630.2 3808.6 3974.8 4104.5 4193.7 4249.4 4276.1 4296.9 4325.1
4376 4455.6 4558.7 4666.2 4788.8 4926.1 5100.4 5328.5 5628.5 5948.2
6244.8 6437.4 6395 6096.3 5540.3 4788.5 4021.5 3270.2 2574.8 1968.5
1428.7 968.1 623.7 383.6 205.1 85 0
3457 3660.6 3871.5 4070.9 4231.4 4337.5 4405.4 4446.3 4484 4534.8
4615.7 4731.1 4877.4 5040.9 5248.1 5500.1 5834.4 6263.7 6816.4 7423.3
8037.8 8553.5 8738.6 8542.7 7968.8 7071.5 6068.3 5010.6 3990.9 3043.1
2163.3 1401.9 847 481.3 237.2 94.2 0
3457 3689.1 3934.5 4174.8 4362.9 4481.9 4556 4599 4642.8 4697
4774.5 4882.7 5023.7 5185.7 5387 5677.1 6092.3 6635.9 7318.5 8130.1
9103.3 10125.5 11031.8 11674.1 11834.6 11158.7 10202.4 9064.4 7822.6 6476.4
4933.3 3452.9 2224.6 1287.5 579.2 189.7 0
3457 3717.6 3997.5 4278.8 4494.3 4626.3 4706.6 4751.7 4801.4 4859.1
4933.4 5034.2 5170.2 5330.7 5525.7 5854 6350.2 7008.1 7820.6 8836.8
10168.6 11697.4 13325.1 14805.5 15700.3 15245.9 14336.6 13118.2 11654.3 9909.9
7703.2 5503.8 3602.2 2093.9 921.3 285.2 0
